??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020H52 - SUS High Nut (with Side Hole)
Bill of material
N0-02-0H52-80300400
Order Number
Size
Width across flats
mm
Tolerance Width across flats
mm
Total length
mm
Tolerance Total length
mm
Hole diameter
6 mm
Tolerance Hole diameter
+0.2 0 mm
Length
mm
Tolerance Length
±0.2 mm
Previews
3D
Dimension
2D
Download CAD models