??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020G15 - SUS Press Wing Nut (OPG)
Bill of material
N0-02-0G15-00500000
Order Number
Size
Width
mm
Tolerance Width
±1.0 mm
Height
mm
Tolerance Height
Height
mm
Tolerance Height
±0.5 mm
Diameter
mm
Tolerance Diameter
±0.5 mm
Height
mm
Tolerance Height
±0.5
Width
mm
Tolerance Width
±0.5 mm
Width
mm
Wall thickness
mm
Previews
3D
Dimension
2D
Download CAD models