??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020364 - SUS Flange Nut (without S) (Fine Thread)
Bill of material
N0-02-0364-01000000
Order Number
N0-02-0364-01000000
Size
M10
Pitch
1.25 mm
Width across flats
14 mm
Tolerance Width across flats
0 -0.25 mm
Collar diameter
19 mm
Tolerance Collar diameter
0 -0.4 mm
Height
9 mm
Tolerance Height
±0.2
Serrate
Without
Previews
3D
Dimension
2D
Download CAD models