??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N002024T - Stableford Nut (Thin) (SUS)
Bill of material
N0-02-024T-00800000
Order number
N0-02-024T-00800000
Size
M8
Pitch
1.25 mm
Width across flats
13 mm
Tolerance Width across flats
0 -0.25 mm
Height
5 mm
Tolerance Height
±0.4 mm
Height
4 mm
Previews
3D
Dimension
2D
Download CAD models