??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020249 - Flange Stableford Nut (Details)
Bill of material
N0-02-0249-01000000
Order number
N0-02-0249-01000000
Size
M10
Pitch
1.25 mm
Width across flats
17 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
19.6 mm
Diameter
20 mm
Tolerance Diameter
0 -0.4 mm
Height
10.0 mm
Tolerance Height
±0.4 mm
Thread length
8.8 mm
Height
0 mm
Diameter
0 mm
Tolerance Diameter
- mm
Thickness
1.7 mm
Previews
3D
Dimension
2D
Download CAD models