??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0020246 - Flange Stableford Nut (Small)
Bill of material
N0-02-0246-00800000
Order number
Size
Pitch
mm
Width across flats
mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
mm
Diameter
mm
Tolerance Diameter
0 -0.4 mm
Height
mm
Tolerance Height
±0.4 mm
Thread length
mm
Thickness
mm
Previews
3D
Dimension
2D
Download CAD models