??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0010350 - BS Flange Nut (with S)
Bill of material
N0-01-0350-00300000
Order Number
mm
Size
mm
Width across flats
mm
Tolerance Width across flats
0 -0.2 mm
Collar diameter
mm
Tolerance Collar diameter
0- 0.4 mm
Height
mm
Tolerance Height
±0.15 mm
Serrate
With
Previews
3D
Dimension
2D
Download CAD models