??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002N31 - Iron Nylon W Nut (NO.3)
Bill of material
N0-00-2N31-00800000
Order Number
N0-00-2N31-00800000
Type
No.3
Size
M8
Length
33 mm
Length
26 mm
Diameter
12 mm
Height
1.2 mm
Height
17 mm
Height
4 mm
Width
13 mm
Width
5 mm
Effective depth
8.5 mm
Previews
3D
Dimension
2D
Download CAD models