??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002N11 - Iron Nylon W Nut (NO.1)
Bill of material
N0-00-2N11-00300000
Order Number
Type
No.1
Size
Length
18 mm
Length
14 mm
Diameter
8 mm
Height
0.8 mm
Height
9.7 mm
Height
3 mm
Width
8.5 mm
Width
3 mm
Effective depth
4 mm
Previews
3D
Dimension
2D
Download CAD models