??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002F31 - Iron Flower Nut (No3) (Black)
Bill of material
N0-00-2F31-00400000
Order Number
Size
Diameter
17 mm
Diameter
16 mm
Diameter
13 mm
Height
7 mm
Height
2 mm
Previews
3D
Dimension
2D
Download CAD models