??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002F20 - Iron Flower Nut (No2) (White)
Bill of material
N0-00-2F20-00400000
Order Number
Size
Diameter
15 mm
Diameter
14 mm
Diameter
11 mm
Height
6 mm
Height
2.0 mm
Previews
3D
Dimension
2D
Download CAD models