??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0002F11 - Iron Flower Nut (No1) (Black)
Bill of material
N0-00-2F11-00300000
Order Number
Size
Diameter
11 mm
Diameter
10 mm
Diameter
7 mm
Height
5 mm
Height
1.5 mm
Previews
3D
Dimension
2D
Download CAD models