??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021K3 - Face Nut (K3)
Bill of material
N0-00-21K3-00400000
Order Number
Head Shape
K-3
Size
Diameter
15 mm
Diameter
8 mm
Diameter
7 mm
Height
5.5 mm
Height
mm
Previews
3D
Dimension
2D
Download CAD models