??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021K2 - Face Nut (K2)
Bill of material
N0-00-21K2-00300000
Order Number
Head Shape
K-2
Size
Diameter
13 mm
Diameter
6.5 mm
Diameter
5 mm
Height
4.5 mm
Height
mm
Previews
3D
Dimension
2D
Download CAD models