??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00021K1 - Face Nut (K1)
Bill of material
N0-00-21K1-00300000
Order Number
N0-00-21K1-00300000
Head Shape
K-1
Size
M3
Diameter
10 mm
Diameter
5.5 mm
Diameter
4.5 mm
Height
4 mm
Height
1.1 mm
Previews
3D
Dimension
2D
Download CAD models