??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00012W0 - E-Lock Nut with square welding
Bill of material
N0-00-12W0-00500000
Order number
Size
Pitch
mm
Width across flats
mm
Tolerance Width across flats
0 -0.25 mm
Length
mm
Height
mm
Tolerance Height
0 -0.3 mm
Thread length
mm
Height
1 mm
Tolerance Height
0 -0.2 mm
Previews
3D
Dimension
2D
Download CAD models