??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00012K0 - E-Lock Nut with flange (Flat large-diameter)
Bill of material
N0-00-12K0-00800000
Order number
N0-00-12K0-00800000
Size
M8
Pitch
1.25 mm
Width across flats
14 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
16.2 mm
Flange diameter
17 mm
Tolerance Diameter
0 -0.4 mm
Height
8.5 mm
Tolerance Height
±0.4 mm
Thread length
7.5 mm
Thickness
1.5 mm
Previews
3D
Dimension
2D
Download CAD models