??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N000120C - E-Lock Nut with flange (Small) (Details)
Bill of material
N0-00-120C-01000000
Order number
N0-00-120C-01000000
Size
M10
Pitch
1.25 mm
Width across flats
14 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
16.2 mm
Flange diameter
19 mm
Tolerance Diameter
0 -0.4 mm
Height
10 mm
Tolerance Height
±0.4 mm
Thread length
8.8 mm
Thickness
1.7 mm
Previews
3D
Dimension
2D
Download CAD models