??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000S80 - Three Rock Nut (Small)
Bill of material
N0-00-0S80-00800000
Order number
N0-00-0S80-00800000
Size
M8 x 1.25
Height
8.3 mm
Tolerance Height
±0.5 mm
Height
5 mm
Width across flats
12 mm
Tolerance Width across flats
0 mm
Width across corners
13.9 mm
Angle of chamfer
60 mm
Tolerance Angle of chamfer
0.4 mm
Previews
3D
Dimension
2D
Download CAD models