??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000S74 - Three Rock Nut (Details)
Bill of material
N0-00-0S74-01000000
Order number
N0-00-0S74-01000000
Size
M10
Height
9.4 mm
Tolerance Height
±0.3 mm
Width across flats
17 mm
Tolerance Width across flats
0 mm
Width across corners
19.6 mm
Previews
3D
Dimension
2D
Download CAD models