??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000H30 - Iron High Nut (Different diameter) (B=13)
Bill of material
N0-00-0H30-00600300
Order Number
Size
A (Pitch)
B (Pitch)
Width across flats
mm
Tolerance Width across flats
0 -0.25 mm
Total length
mm
Tolerance Total length
±0.15 mm
Length
mm
Tolerance Length
0 -1 mm
Length
mm
Tolerance Length
mm
Previews
3D
Dimension
2D
Download CAD models