??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000C26 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Fine Thread)
Bill of material
N0-00-0C26-03600000
Order Number
N0-00-0C26-03600000
Size
M36
Height
38 mm
Height
29 mm
Height
29 mm
Width across flats
55 mm
Diameter
53 mm
Width
7 mm
The number of grooves
6
Diameter
50 mm
Previews
3D
Dimension
2D
Download CAD models