??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000C22 - Iron Hexagon Slotted and Castle Nut (Type-2) (High form) (Whitworth)
Bill of material
N0-00-0C22-80600000
Order Number
N0-00-0C22-80600000
Size
3/4
Height
24 mm
Tolerance Height
±0.25 mm
Height
16 mm
Height
16 mm
Tolerance Height
0,-0.4 mm
Width across flats
32 mm
Tolerance Width across flats
0、-0.4 mm
Diameter
31 mm
Width
6 mm
Tolerance Width
+0.3,0 mm
The number of grooves
8
Diameter
31 mm
Previews
3D
Dimension
2D
Download CAD models