??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000690 - Tough Lock Nut (Flange) (4T)
Bill of material
N0-00-0690-00600000
Order number
Size
Dihedral width
mm
Tolerance Dihedral width
mm
Diagonal dimensions
mm
Collar diameter
mm
Tolerance Collar diameter
0 -0.4 mm
Total height
mm
Tolerance Total height
±0.2 mm
Hexagonal height
mm
Collar thickness
1.2 mm
Width
3 mm
Angle
50 °
Previews
3D
Dimension
2D
Download CAD models