??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000684 - Tough Lock Nut (Details) (Small)
Bill of material
N0-00-0684-01200000
Order number
N0-00-0684-01200000
Size
M12
Pitch
1.25 mm
Height
11.4 mm
Tolerance Height
±0.5 mm
Thread length
7 mm
Width across flats
17 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
19.6 mm
Diameter
16.5 mm
Diameter
14.2 mm
Tolerance Diameter
±0.2
Angle
60 °
Previews
3D
Dimension
2D
Download CAD models