??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000680 - Tough Lock Nut (Small)
Bill of material
N0-00-0680-00800000
Order number
N0-00-0680-00800000
Size
M8
Pitch
1.25 mm
Dihedral width
12 mm
Caulking total height
8.3 mm
Width
4 mm
Angle
60 °
Previews
3D
Dimension
2D
Download CAD models