??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000504 - Spring Nut (Details)
Bill of material
N0-00-0504-01000000
Order number
N0-00-0504-01000000
Size
M10
Pitch
1.25 mm
Width across flats
17 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
19.6 mm
Height
8.0 mm
Tolerance Height
0 -0.36 mm
Thickness
3.2 mm
Tolerance Thickness
±0.07 mm
Diameter
20.55 mm
Previews
3D
Dimension
2D
Download CAD models