??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000460 - Iron Hexagon Weld Nut (with P) (1A)
Bill of material
N0-00-0460-00500000
Order Number
Size
Width across flats
mm
Tolerance Width across flats
0 -0.43 mm
Height
mm
Tolerance Height
mm
Diameter
mm
Height
mm
Diameter
mm
Tolerance Diameter
-0.1 -0.3 mm
Height
mm
Tolerance Height
0 -0.2 mm
Previews
3D
Dimension
2D
Download CAD models