??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000452 - Iron Square Weld Nut (without P) (Whitworth)
Bill of material
N0-00-0452-80300000
Order Number
N0-00-0452-80300000
Size
3/8
Width across flats
14 mm
Width
16 mm
Height
6.5 mm
Height
1.0 mm
Height
0.5
Previews
3D
Dimension
2D
Download CAD models