??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N000035K - Iron Flange Nut (with S) (Small Collar)
Bill of material
N0-00-035K-00500000
Order Number
N0-00-035K-00500000
Size
M5
Width across flats
8 mm
Tolerance Width across flats
0 -0.2 mm
Collar diameter
12 mm
Tolerance Collar diameter
0 - 0.4 mm
Height
5.5 mm
Tolerance Height
±0.15
Serrate
With
Previews
3D
Dimension
2D
Download CAD models