??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000354 - Iron Flange Nut (with S) (Fine Thread)
Bill of material
N0-00-0354-01000000
Order Number
N0-00-0354-01000000
Size
M10
Width across flats
14 mm
Tolerance Width across flats
0 -0.25 mm
Width across corners
16.2 mm
Collar diameter
19 mm
Tolerance Collar diameter
0 - 0.4 mm
Height
9 mm
Tolerance Height
±0.2
Height
6 mm
Height
1.8 mm
Angle
30 °
Previews
3D
Dimension
2D
Download CAD models