??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002V2 - V-Nut (Wit)
Bill of material
N0-00-02V2-80300000
Order number
N0-00-02V2-80300000
Size
3/8
Pitch
16
Width across flats
17 mm
Tolerance Width across flats
0 -0.25 mm
Height
8.3 mm
Tolerance Height
±0.4 mm
Previews
3D
Dimension
2D
Download CAD models