??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00002L1 - Lead Lock Nut with flange
Bill of material
N0-00-02L1-00500000
Order number
Size
Pitch
mm
Width across flats
mm
Tolerance Width across flats
0 -0.25 mm
Diameter max
mm
Tolerance Diameter max
0 -0.4 mm
Height
mm
Tolerance Height
±0.3 mm
Previews
3D
Dimension
2D
Download CAD models