??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000272 - SOLN (NS type) (Large-diameter)
Bill of material
N0-00-0272-00800000
Order number
N0-00-0272-00800000
Size
M8
Width across flats
13 mm
Tolerance Width across flats
0 -0.25 mm
Height
6.5 mm
Tolerance Height
0 -0.36 mm
Height
8.8 mm
Height
2.2 mm
Diameter
18 mm
Tolerance Diameter
0 -0.3 mm
Thickness
1.4 mm
Number of teeth
24
Previews
3D
Dimension
2D
Download CAD models