??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000262 - Disc Spring Nut (3/8) (14x22)
Bill of material
N0-00-0262-80300000
Order number
N0-00-0262-80300000
Size
3/8
Width across flats
14.0 mm
Tolerance Width across flats
0 -0.25 mm
Height
7.9 mm
Height
10.2 mm
Diameter
22 mm
Tolerance Diameter
0 -0.2 mm
Thickness
1.6 mm
Previews
3D
Dimension
2D
Download CAD models