??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000259 - Funiron Nut (Details)
Bill of material
N0-00-0259-01200000
Order number
N0-00-0259-01200000
Size
M12
Pitch
1.25 mm
Diameter
24 mm
Width across flats
19 mm
Height
14 mm
Previews
3D
Dimension
2D
Download CAD models