??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000037 - Iron Eye Cap Nut
Bill of material
N0-00-0037-00800000
Order Number
N0-00-0037-00800000
Size
M8
Width across flats
13 mm
Tolerance width across flats
0 -0.25 mm
Height
14 mm
Tolerance height
±0.3 mm
Diameter
17.0 mm
Tolerance diameter
-0.4 mm
Height
4.9 mm
Height
2.0 mm
Tolerance height
-0.3 mm
Radius
6.5 mm
Diameter
3.0 mm
Thickness
0.7 mm
Height
7.4 mm
Previews
3D
Dimension
2D
Download CAD models