??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BETE
Description
N Series - Fire Protection Nozzles
Bill of material
0.500N190-AT_4_10
Manufacturer
BETE Fog Nozzle
Part No.
1/2N1@4
Series Name
N
Connection Size
Connection Size Unit
NPS
Connection Size Product Form
Pipe
Connection Method
Thread
Connection Gender
Male mm
Conneciton Submethod
Connection Size Sort
840
Nozzle Number
Pressure
PSI
Flow Rate
3.00 GPM
Nozzle Type
Spiral
Spray Pattern
Full Cone
Spray Angle
°
Hardware Assemblies
Material
Cover Material
Approximate Orifice Diameter
0.190 Inch
Approximate Free Passage
0.130 Inch
K-Factor
0.949
Exponent
0.5
A
2.500 Inch
B
0.875 Inch
Weight
3.0 oz
Link For Model
Link for model
Previews
3D
Dimension
2D
Download CAD models