??
Catalog navigation
CAD model selection
Selectable products: 144
HELP_VARIABLE
Company
Spraying Systems
Description
N, NN Series - Nozzles
Bill of material
1/4NN-SS1.5
SalesPart
Inlet Connection Size
1/4
Male/Female
Thread Type
NPT
Capacity Size
Materials
Spray Angle
Fine Spray
Equiv Orifice Diam
Inch
Flow Rate (gallons per hour) at 30 psi
Flow Rate (gallons per hour) at 40 psi
Flow Rate (gallons per hour) at 60 psi
Flow Rate (gallons per hour) at 100 psi
Flow Rate (gallons per hour) at 200 psi
Flow Rate (gallons per hour) at 300 psi
Flow Rate (gallons per hour) at 500 psi
Flow Rate (gallons per hour) at 700 psi
Flow Rate (gallons per hour) at 1000 psi
Spray Angle at 40 psi
Spray Angle at 80 psi
Spray Angle at 300 psi
L
Inch
L1
Inch
L2
0.34 Inch
S1
0.69 Inch
S2
0.63 Inch
Previews
3D
Dimension
2D
Download CAD models