??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTKG-C - Contact Switches Cylinder L Type Diameter 6 With LED
Bill of material
N-MSTKG-C
Part No.
N-MSTKG-C
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Body
303 Stainless Steel
Cord
Dia.Cord 3m, 2-Core 3, Oil Resistance Min. Bending Radius R7
D
6 mm
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.01) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
Previews
3D
2D
Download CAD models