??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTKG-B - Contact Switches Bolt L Type M6 With LED
Bill of material
N-MSTKG-B
Part No.
N-MSTKG-B
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Body
303 Stainless Steel
Cord
Dia.Cord 3m, 2-Core 3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs.( M6 Thickness 3.2 Wrench Size 8)
MxP (Fine Thread)
M6x0.75
Stroke
2.8 mm
Operating Point
0.3 from Tip (Repeatability 0.01) mm
Contact Force
1 N
Contact Mechanism
NO (Normally On)
L
20.5 mm
l
5 mm
d
2 mm
d1
4.3 mm
SR
1.5 mm
B
5 mm
Previews
3D
Dimension
2D
Download CAD models