??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTKD-ELD - Contact Switches - Long Stroke Type With LED
Bill of material
N-MSTKD-ELD
Part No.
N-MSTKD-ELD
Material of Contact Part
420 Stainless Steel
Hardness of Contact Part
45~50HRC
Material of Thread
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accesories
Hexagon Nut 2pcs. (Thickness 3.2 Wrench Size 10)
MxP (Fine)
8x0.75
Stroke
5 mm
Operating Point
0.3 from Tip (Repeatability 0.005)
Contact Force
1 N
Contact Mechanism
NO (Normally On)
Previews
3D
Dimension
2D
Download CAD models