??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTK-D - High Precision Touch Switches - Bolt Type - 3mm Stroke - With LED
Bill of material
N-MSTK-D-NC
Part No.
N-MSTK-D-NC
Material of Contact Part
Carbide
Hardness of Contact Part
1300~1600HV
Material of Body
303 Stainless Steel
Cord
Cord 3m, 2-Core Dia.5, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (Thickness 3 Wrench Size 13)
Contact Mechanism
Stroke S
3 mm
Operating Point
No Pre-Travel mm
Operating Point Repeatability
0.0005 mm
Contact Force
1 N
L1
15 mm
L2
23.2 mm
l
18.2 mm
Previews
3D
Dimension
2D
Download CAD models