??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTBG - Switches with Stoppers - Long Stroke (Protection Structure IP40)
Bill of material
N-MSTBG6
Part No.
N-MSTBG6
No.
6
Material of Tip of Contact
420 Stainless Steel
Hardness of Tip of Contact
45~50HRC
Material of Stopper
420 Stainless Steel
Hardness of Stopper
45~50HRC
Material of Screw
416 Stainless Steel
Cable
Cable 2m, 2-Core Dia.3 Oil Resistance
Accessories
Hexagonal Nut 2 Pcs., Toothed Washer 1 Pc.
Minimum Bending Radius
7 mm
MxP
6x1 (Coarse Thread)
Stroke
2.5 mm
Operating Point
0.3~0.4 from the Tip mm
Contact Force
1 N
Contact Mechanism
NO
B
5 mm
Previews
3D
2D
Download CAD models