??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
N-MSPSS-D - Plunger Switches - Spring Plunger Switch (IP40)
Bill of material
N-MSPSS-D6
Part No.
Type Selection
IP40 with LED
Material of Pin
440C Stainless Steel
Hardness of Pin
50~55HRC
Material of Body
303 Stainless Steel
Cord
Dia.3 Oil resistance 2 core code2m Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (Coarse Thread JIS3 Class), Toothed Washer 1 pc.
M (Coarse)
d
2.5 mm
Stroke S
3 mm
Operating Point
0.8 from Body End 0.8 (Repeatability 0.01) mm
Contact Force N Min.
6 N
Contact Force N Max.
11 N
Contact Mechanism
NO (Normally Open)
B
mm
Previews
3D
Dimension
2D
Download CAD models