??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
N-MSPB-D - Ball Plunger Switch - With LED
Bill of material
N-MSPB-D6
Part No.
Material of Ball
52100 Bearing Steel
Hardness of Ball
55HRC~
Material of Body
303 Stainless Steel
Cord
Cord 2m, 2-Core Dia.3, Oil Resistance Min. Bending Radius R7
Accessories
Hexagon Nut 2 pcs. (Coarse Thread JIS3 Class), Toothed Washer 1 pc.
M (Coarse)
Stroke S
mm
Operating Point
mm
Operating Point Repeatability
0.01 mm
Contact Force min.
N
Contact Force max.
N
Contact Mechanism
NO (Normally On)
L
mm
d
mm
B
mm
Previews
3D
Dimension
2D
Download CAD models