??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
D-M-E
Description
N Connector plug with inner hexagon - DME
Bill of material
N938AH
Catalog number
N938AH
Length
30 mm
Length
28 mm
Length
26 mm
Diameter
13.5 mm
Diameter
9 mm
Diameter
21 mm
Length
34 mm
Thread
3/8" BSPT
SERIE
N9
Previews
3D
Dimension
2D
Download CAD models