??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tecnorm
Description
N 4.45 Retaining unit - Guide elements
Bill of material
N4.45.
Order number
N4.45.
PDF Info
Online Pdf
Diameter
7 mm
Diameter
11 mm
Diameter
23 mm
Height
11 mm
Height
6 mm
Height
7 mm
Width
8 mm
Previews
3D
Dimension
2D
Download CAD models