??
Catalog navigation
CAD model selection
Selectable products: 514
HELP_VARIABLE
Company
Tecnorm
Description
N 277.1 Ejector pin, Form A, nitrated & oxidated in schwarz - Precision ejectors
Bill of material
N277.1.0610.100
Code-No.
PDF Info
Online PDF
Cutting-Ø g6
mm
Head-Ø -0.2
mm
Diameter
Head height -0.05
mm
Radius +0.2
mm
Overall length +2
mm
Length
mm
Material
Warmarbeitsstahl
Hardness - shank
950 HV 0,3 Kern ca. 1400 N/mm2 HV
Hardness - head
45 ± 5 HRC
Previews
3D
Dimension
2D
Download CAD models