MY1HT50-200L
SMC
bp2_combination_cylinder
MY1 Mechanically Jointed Rodless Cylinder
Powered by
CAD모델 선택
{smc/bp2_combination_cylinder/my1/my1ht_asmtab.prj},{NB=MY1HT50-200L(0_0_0)},{BORE=50},{TYPE=(HT) High rigidity/Linear guide type(2 linear guides)},{THREAD1=},{PIPING=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=200},{POS=0.000},{ADJUSTMENT=L},{STOP=0},{OMSC=},{THREAD2=0},{A=207},{EY=97.5},{H=145},{HL=23},{L=210},{LL=102},{N=30},{NH=143},{NW=254},{PA=90},{PB=200},{PE=0},{PG=15.0},{PL=180},{QE=384},{RR=57.0},{S=6},{SS=10.0},{TT=103.5},{UU=23.5},{YH=136.4},{YW=253},{Z=414},{PPATH=my1ht/assembly/my1ht_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
SMC
Description
MY1HT - Mechanically Jointed Rodless High Rigidity/Linear Guide Type
Bill of material
MY1HT50-200L
Bore size
50
50
mm
Guide type
(HT) High rigidity/Linear guide type(2 linear guides)
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Piping type
(-) Standard type
(G) Centralized piping type
(-) Standard type
(G) Centralized piping type
Auto switch
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
Y7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
(-) Without autoswitch
Y69A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y69B Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y7NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-Perpendicular
Y7PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
Y7BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
Y59A Solid state-General-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y59B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
Y7NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(NPN)-In line
Y7PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
Y7BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Y7BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
Z76 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
Z73 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
Z80 Reed-General-Grommet-Indicator light:No-2 wire-In line
Lead wire length
N/A
N/A
Number of auto switches
N/A
N/A
Stroke
200.000
400.000
600.000
800.000
1000.000
1500.000
2000.000
200.000
400.000
600.000
800.000
1000.000
1500.000
2000.000
mm
Table position
mm
값 입력 POS
Table position
mm
cm
inch
ft
확인
Stroke adjusting unit
(L) One shock absorber at each stroke end
(H) Two shock absorbers at each stroke end
(LH) One shock absorber at left side,two shock absorbers at right side
(HL) Two shock absorbers at left side,one shock absorber at right side
(L) One shock absorber at each stroke end
(H) Two shock absorbers at each stroke end
(LH) One shock absorber at left side,two shock absorbers at right side
(HL) Two shock absorbers at left side,one shock absorber at right side
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Made to order
(-) None
(-XC67) NBR rubber lining in dust seal band
(-) None
(-XC67) NBR rubber lining in dust seal band
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성